Publish your products
LZS8WSVRSK Elkay ezH2O®  Bottle Filling Station with Single ADA Cooler Filtered Refrigerated Stainless
LZS8WSVRSK Elkay ezH2O®  Bottle Filling Station with Single ADA Cooler Filtered Refrigerated Stainless
    Elkay
    Archived

    LZS8WSVRSK Elkay ezH2O® Bottle Filling Station with Single ADA Cooler Filtered Refrigerated Stainless

    ezH2O® Bottle Filling Station with Single ADA Cooler Filtered Refrigerated Stainless. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 F ambient, per ASHRAE 18 testing. Features shall include Antimicrobial*, Filtered, Green Ticker™, Hands Free, Laminar Flow, Real Drain, Visual Filter Monitor, Automatic Filter Status Reset, Energy Savings, Quick Filter Change. Furnished with Vandal Resistant bubbler. Electronic Bottle Filler Sensor with Electronic Front and Side Bubbler Pushbar activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.Compliance: ****Massachusetts MA approved**ASME A112.19.3/CSA B45.4**NSF Standard 61**NSF Standard 372******CSA B45.4;CSA C22.2 No. 120****UL************Features****Touchless, sensor activation (bottle filler) designed for easy use; easy-to-operate push-bar activation (bubbler)**All metal, vandal-resistant bubbler with chrome-plated integral hood guard to prevent contamination from other users, airborn deposits and tampering**Hermetically sealed refrigeration system provides chilled water to satisfy thirst**Quick filter change wrapper provides easy access to filter from front and side of cooler for convenient and efficient filter change in under a minute**Fill rate is 1.1 GPM. Laminar flow provides clean fill with minimal splash. Real drain system eliminates standing water**Visual filter monitor with LED filter status indicator for when filter change is necessary**FillSafe recognition automatically recognizes new filter and resets LED lights to blue**The included 6,000-gallon filter is tested and certified to NSF 42, 53 and 401 for lead, microplastics, Class 1 particulate, chlorine taste and odor reduction**Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste**Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces**Low-energy LED light encourages use, assists with filling dark bottles and illuminates in dark hallways**One-box packaging so the cooler and bottle filler ship togetherkeywords: ezh2o, bottle filler, NSF, NSF372, NSF 372, EZS8WSVRSK***ADA & ICC A117.1 ASME A112.19.3/CSA B45.4 CAN/CSA C22.2 No. 120 FCC & ISED UL 399
    Technical specification
    • Unique ref.LZS8WSVRSK
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)39.46
    • Width (inches)19
    • Depth (inches)18.38
    Related
    • Material mainStainless steel
    • Manufactured inUnited States
    • Weight Net (Lbs)74
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit