Publish your products
ELXUDB3620BGCA0 Ferguson Exclusive Quartz Luxe® 35-7/8" x 20-5/8" x 9-1/2" Single Bowl Undermount Sink w/Drainboard+Perfect Drain® Caviar
ELXUDB3620BGCA0 Ferguson Exclusive Quartz Luxe® 35-7/8" x 20-5/8" x 9-1/2" Single Bowl Undermount Sink w/Drainboard+Perfect Drain® Caviar
ELXUDB3620BGCA0 Ferguson Exclusive Quartz Luxe® 35-7/8" x 20-5/8" x 9-1/2" Single Bowl Undermount Sink w/Drainboard+Perfect Drain® Caviar
ELXUDB3620BGCA0 Ferguson Exclusive Quartz Luxe® 35-7/8" x 20-5/8" x 9-1/2" Single Bowl Undermount Sink w/Drainboard+Perfect Drain® Caviar
ELXUDB3620BGCA0 Ferguson Exclusive Quartz Luxe® 35-7/8" x 20-5/8" x 9-1/2" Single Bowl Undermount Sink w/Drainboard+Perfect Drain® Caviar
ELXUDB3620BGCA0 Ferguson Exclusive Quartz Luxe® 35-7/8" x 20-5/8" x 9-1/2" Single Bowl Undermount Sink w/Drainboard+Perfect Drain® Caviar
ELXUDB3620BGCA0 Ferguson Exclusive Quartz Luxe® 35-7/8" x 20-5/8" x 9-1/2" Single Bowl Undermount Sink w/Drainboard+Perfect Drain® Caviar
ELXUDB3620BGCA0 Ferguson Exclusive Quartz Luxe® 35-7/8" x 20-5/8" x 9-1/2" Single Bowl Undermount Sink w/Drainboard+Perfect Drain® Caviar
    Elkay
    Archived

    ELXUDB3620BGCA0 Ferguson Exclusive Quartz Luxe® 35-7/8" x 20-5/8" x 9-1/2" Single Bowl Undermount Sink w/Drainboard+Perfect Drain® Caviar

    Ferguson Exclusive Quartz Luxe® 35-7/8" x 20-5/8" x 9-1/2" Single Bowl Undermount Sink w/Drainboard+Perfect Drain®. Proprietary manufacturing process that combines natural quartz with high performance UV-stable acrylic resins results in an impact resistant, nonporous and heat-, scratch-, stain- and fade-resistant surface. Naturally sound deadening and Rear Center drain placement.Compliance: ****Massachusetts MA approved**ASME A112.18.2**********CSA B45.5;CSA B125.2**cUPC****IPC listed**NPCC********Features****Perfect Drain®: Edgeless drain eliminates the gap around the drain for a cleaner, more hygienic sink; food and gunk go right down the drain**UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop**BUILT-IN DRAINBOARD: Keep your countertop clutter free and contain messes by utilizing the drainboard to air-dry dishes and clean vegetables**INCLUDES CUSTOM BOTTOM GRID: Specially designed feet protect sink bottom to keep it looking great**SUPERIOR STRENGTH: Designed for strength and flexibility to take on your toughest kitchen tasks**HYGIENE PROTECTION: Rounded, microfine quartz particles allow for an ultrasmooth, nonporous surface that resists dirt, food and stains**RICH COLOR, HEAT SAFE, EASY CLEAN: Match sink to your décor; vibrant color won't fade; heat safe to 535°F; wash with damp cloth and soapy water**EXTRA-DEEP BOWL: High-capacity bowl offers more room inside for stacking dishes, filling stockpots, and handling large baking sheets and roasters**Exclusively available at Ferguson and Build.com******keywords: Ferguson Exclusive, rear drain, Granite Sink, e-Granite, eGranite, Quartz Sink, Composite Sink, Black Sink***CSA B45.5/IAPMO Z124 Accessory: ASME A112.18.2/CSA B125.2
    Technical specification
    • Unique ref.ELXUDB3620BGCA0
    • Product familySINK
    • Product groupQuartz Luxe
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)10.33
    • Width (inches)20.6
    • Depth (inches)35.89
    Related
    • Material mainQuartz
    • Manufactured inUnited States
    • Weight Net (Lbs)39
    Classification
    • BIMobject CategoryKitchen - Sinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit