Publish your products
EWSF13026KWC Elkay Stainless Steel 30" x 23" x 26" Wall Hung Single Bowl Surgeon Scrub Sink Kit w/Spout + Drain + Water Knee Activation
EWSF13026KWC Elkay Stainless Steel 30" x 23" x 26" Wall Hung Single Bowl Surgeon Scrub Sink Kit w/Spout + Drain + Water Knee Activation
EWSF13026KWC Elkay Stainless Steel 30" x 23" x 26" Wall Hung Single Bowl Surgeon Scrub Sink Kit w/Spout + Drain + Water Knee Activation
    Elkay

    EWSF13026KWC Elkay Stainless Steel 30" x 23" x 26" Wall Hung Single Bowl Surgeon Scrub Sink Kit w/Spout + Drain + Water Knee Activation

    Stainless Steel 30" x 23" x 26" Wall Hung Single Bowl Surgeon Scrub Sink Kit. Sink is manufactured from 16 gauge 304 Stainless Steel with a Buffed Satin finish, Rear Center drain placement.

    Compliance:

    ASME A112.19.3/CSA B45.4
    ASME A112.18.1/CSA B125.1

    Features:

    • 16-gauge, Type 304 stainless steel.
    • Knee-operated water push panels.
    • Exposed surfaces are polished to a satin finish.
    • Latched front panel.
    • User-adjustable water temperature valve.
    • Full-length backsplash.
    • Coved corners, wall hanger and full enclosure.
    • 3-1/2" drain opening.
    • Sound-deadening material minimizes sound and vibration for a quieter time at the sink.
    Specification
    • Keywords: elkay commercial sinks, surgeon scrub sink, scrub sink, kitchen sink faucets, sink faucets, commercial sink faucets

    Technical specification
    • Unique ref.EWSF13026KWC
    • Product familyCIS
    • Product groupScrub Sink
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)26
    • Width (inches)23
    • Depth (inches)30
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)83
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit