Publish your products
EZSTL8WSSK Elkay ezH2O®  Bottle Filling Station & Versatile Bi-Level ADA Cooler Non-Filtered Refrigerated Stainless
EZSTL8WSSK Elkay ezH2O®  Bottle Filling Station & Versatile Bi-Level ADA Cooler Non-Filtered Refrigerated Stainless
EZSTL8WSSK Elkay ezH2O®  Bottle Filling Station & Versatile Bi-Level ADA Cooler Non-Filtered Refrigerated Stainless
EZSTL8WSSK Elkay ezH2O®  Bottle Filling Station & Versatile Bi-Level ADA Cooler Non-Filtered Refrigerated Stainless
    Elkay

    EZSTL8WSSK Elkay ezH2O® Bottle Filling Station & Versatile Bi-Level ADA Cooler Non-Filtered Refrigerated Stainless

    EZSTL8WSSK Elkay ezH2O® Bottle Filling Station & Versatile Bi-Level ADA Cooler Non-Filtered Refrigerated Stainless. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 F ambient, per ASHRAE 18 testing. Features shall include Antimicrobial*, Green Ticker™, Hands Free, Laminar Flow, Real Drain. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Bottle Filler Sensor with Electronic Front and Side Bubbler Pushbar activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 2 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • ADA & ICC A117.1
    • ASME A112.19.3/CSA B45.4
    • CAN/CSA C22.2 No. 120
    • GreenSpec®
    • NSF/ANSI 61 (Q≤1), 372 (lead free)
    • UL 399

    Features:

    • Touchless, sensor-activated bottle filler designed for easy use; easy-to-operate push-bar-activated bubbler.
    • Hermetically sealed refrigeration system provides chilled water to satisfy thirst.
    • Fill rate is 1.1 GPM.
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste.
    • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces
    • Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew.
    • Real drain system eliminates standing water.
    • Flexi-Guard bubbler provides a flexible antimicrobial mouth guard that protects against injury and microorganisms from growing on it.
    • Touchless, sensor-activated bottle filler designed for easy use; easy-to-operate push-bar-activated bubbler.
    Specification
    • Keywords: lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, EZH20

    Technical specification
    • Unique ref.EZSTL8WSSK
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number2
    • Height (inches)39.06
    • Width (inches)19
    • Depth (inches)36.75
    Related
    • Material mainStainless steel
    • Manufactured inUnited States
    • Weight Net (Lbs)85
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • CSI MasterFormat 2014 Code22 47 00
    • CSI MasterFormat 2014 TitleDrinking Fountains and Water Coolers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit