Publish your products
LK5000CR Elkay Everyday Single Hole Deck Mount Kitchen Faucet with Pull-out Spray Lever Handle + Optional Escutcheon Chrome
LK5000CR Elkay Everyday Single Hole Deck Mount Kitchen Faucet with Pull-out Spray Lever Handle + Optional Escutcheon Chrome
LK5000CR Elkay Everyday Single Hole Deck Mount Kitchen Faucet with Pull-out Spray Lever Handle + Optional Escutcheon Chrome
LK5000CR Elkay Everyday Single Hole Deck Mount Kitchen Faucet with Pull-out Spray Lever Handle + Optional Escutcheon Chrome
    Elkay

    LK5000CR Elkay Everyday Single Hole Deck Mount Kitchen Faucet with Pull-out Spray Lever Handle + Optional Escutcheon Chrome

    Elkay Everyday Single Hole Deck Mount Kitchen Faucet with Pull-out Spray Lever Handle + Optional Escutcheon Chrome
    Specification
    • ADA COMPLIANT: Faucet is ADA compliant.

      LEAD-FREE COMPLIANT: Certified to NSF/ANSI 61 and 372 to meet all federal and state regulations for low or no-lead products.

      LOW FLOW: Includes water-saving features.

      SOLID BRASS WATERWAYS: Built for long-term durability.

      REMOVABLE CARTRIDGE: Allows for easy repair and replacement of cartridge.

      QUICK CONNECT SIDE SPRAY FITTINGS: Easier installation fittings that snap together in seconds; no threading or tools required.

      PULL-OUT SPRAY HEAD: Provides extra reach for additional cleaning and rinsing coverage.

      1 FAUCET HOLE: Faucet designed to be installed using one faucet hole.

      2.5" MAX THICKNESS: Faucet can be installed in countertops up to 2.5" thick.

      Includes 2 Flow Regulators
    Technical specification
    • Unique ref.LK5000CR
    • Product familyFAUCET
    • Product groupEveryday
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)7.88
    • Width (inches)12
    Related
    • Material mainBrass
    • Manufactured inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit