Publish your products
LKAV3032LS Elkay Avado® Single Hole Bar Faucet with Pull-down Spray and Lever Handle Lustrous Steel
LKAV3032LS Elkay Avado® Single Hole Bar Faucet with Pull-down Spray and Lever Handle Lustrous Steel
LKAV3032LS Elkay Avado® Single Hole Bar Faucet with Pull-down Spray and Lever Handle Lustrous Steel
LKAV3032LS Elkay Avado® Single Hole Bar Faucet with Pull-down Spray and Lever Handle Lustrous Steel
LKAV3032LS Elkay Avado® Single Hole Bar Faucet with Pull-down Spray and Lever Handle Lustrous Steel
LKAV3032LS Elkay Avado® Single Hole Bar Faucet with Pull-down Spray and Lever Handle Lustrous Steel
LKAV3032LS Elkay Avado® Single Hole Bar Faucet with Pull-down Spray and Lever Handle Lustrous Steel
LKAV3032LS Elkay Avado® Single Hole Bar Faucet with Pull-down Spray and Lever Handle Lustrous Steel
LKAV3032LS Elkay Avado® Single Hole Bar Faucet with Pull-down Spray and Lever Handle Lustrous Steel
    Elkay

    LKAV3032LS Elkay Avado® Single Hole Bar Faucet with Pull-down Spray and Lever Handle Lustrous Steel

    Elkay Avado Single Hole Bar Faucet with Pull-down Spray and Lever Handle Lustrous Steel
    Specification
    • PULL-DOWN SPRAY HEAD: Provides extra reach for additional cleaning and rinsing coverage.

      ERGONOMIC 360° SWIVEL SPRAY: Spray head rotates a full 360° for ease of use.

      DURABLE AND FLEXIBLE NYLON BRAIDED HOSE: Premium material provides smooth operation when extending and retracting spray head.

      TWO-FUNCTION WATER DELIVERY: Steady stream for everyday use; powerful spray for heavy-duty cleaning.

      SINGLE-HANDLE OPERATION: Handle rotates 45° forward and backward.

      CERAMIC DISC CARTRIDGE: Provides durable and reliable performance; removable for easy replacement.

      ONE FAUCET HOLE: Faucet designed to be installed using one faucet hole.

      OPTIONAL ESCUTCHEON INCLUDED: Cover plate allows for multiple types of installations.

      LEAD-FREE COMPLIANT: Certified to NSF/ANSI 61 and 372 to meet all federal and state regulations for low or no-lead products.

      ADA COMPLIANT: Faucet is ADA compliant.
    Technical specification
    • Unique ref.LKAV3032LS
    • Product familyFAUCET
    • Product groupAvado
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)14.83
    • Width (inches)6.34
    Related
    • Material mainBrass
    • Manufactured inUnited States
    • Weight Net (Lbs)1.94
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit