Publish your products
LKAV7051FLS Elkay Avado® Single Hole 2-in-1 Kitchen Faucet with Filtered Drinking Water Lustrous Steel
LKAV7051FLS Elkay Avado® Single Hole 2-in-1 Kitchen Faucet with Filtered Drinking Water Lustrous Steel
    Elkay

    LKAV7051FLS Elkay Avado® Single Hole 2-in-1 Kitchen Faucet with Filtered Drinking Water Lustrous Steel

    Elkay Avado Single Hole 2-in-1 Kitchen Faucet with Filtered Drinking Water, Lustrous Steel
    Specification
    • FILTRATION FAUCET: Three-function handle and sleek design offers fresh, filtered water straight from your kitchen sink.

      CONCEALED DESIGN: Attractive, sleek design hides spray head inside faucet for easy access when you need it.

      ALL-IN-ONE SYSTEM: Nothing extra to buy – the filter and everything you need for installation is included.

      LONG-LIFE FILTER: Quick-change filter lasts approximately one year, saving time and money while providing cleaner, better tasting water.

      THREE-FUNCTION HANDLE: Handle moves 45° backward or forward for standard hot and cold water, or 90° forward for filtered water.

      THREE UNIQUE SPRAY SETTINGS: Standard kitchen stream, powerful spray and filtered drinking water all in one.

      REDUCE WASTE: Contribute to a cleaner world by eliminating single-use plastic water bottles that can end up in waterways.

      PULL-DOWN SPRAY HEAD: Provides extra reach for additional cleaning and rinsing coverage.

      FILTERED WATER: NSF-certified filter reduces lead and other harmful contaminants, for added assurance of healthier and great-tasting water.
    Technical specification
    • Unique ref.LKAV7051FLS
    • Product familyFAUCET
    • Product groupAvado
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)17.12
    • Width (inches)2.94
    Related
    • Material mainBrass
    • Manufactured inUnited States
    • Weight Net (Lbs)4.5
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit