Publish your products
LKAV71FLS Elkay Avado Drinking Water Faucet Lustrous Steel w/71300C WaterSentry® PFAS + Lead + Microplastics NSF/ANSI Certified Filter
LKAV71FLS Elkay Avado Drinking Water Faucet Lustrous Steel w/71300C WaterSentry® PFAS + Lead + Microplastics NSF/ANSI Certified Filter
LKAV71FLS Elkay Avado Drinking Water Faucet Lustrous Steel w/71300C WaterSentry® PFAS + Lead + Microplastics NSF/ANSI Certified Filter
    Elkay

    LKAV71FLS Elkay Avado Drinking Water Faucet Lustrous Steel w/71300C WaterSentry® PFAS + Lead + Microplastics NSF/ANSI Certified Filter

    Elkay Avado Single Lever Filtered Beverage Faucet Lustrous Steel
    Specification
    • INTEGRATED FILTRATION: Healthier hydration is within reach with a filtered beverage faucet in the kitchen, bar area or mudroom.

      STYLISH DESIGN: Accessory features contemporary styling; available in Chrome, Lustrous Steel and Matte Black.

      ALL-IN-ONE SYSTEM: Nothing extra to buy – the filter and everything you need for installation is included.

      GOOSENECK SPOUT: High arc design makes it easy to fill larger items such as cooking pots, coffee carafes, vases and pet dishes.

      SPACE-SAVING FILTER INSTALLATION: Filter mounts to sink cabinet wall to keep sink area and the space under the sink free of clutter.

      FILTERED WATER: Filter is tested and certified to NSF standards to reduce lead and other contaminants for healthier and great-tasting water.

      COLD WATER ONLY: Beverage faucet hooks into cold water line. Elkay offers an array of stylish kitchen faucets to coordinate with beverage faucet.

      ONE FAUCET HOLE: Beverage faucet is designed to be installed using a secondary faucet hole next to the main faucet.

      REDUCE WASTE: Contribute to a cleaner world by eliminating single-use plastic water bottles that can end up in waterways.

      LONG-LIFE FILTER: Quick-change filter lasts approximately one year, saving time and money while providing cleaner, better tasting water.

      CERAMIC DISC CARTRIDGE: Provides durable and reliable performance; removable for easy replacement.

      LEAD-FREE COMPLIANT: Certified to NSF/ANSI 61 and 372 to meet all federal and state regulations for low- or no-lead products.

      FLOW RATE: Max flow rate is 1.5 GPM.
    Technical specification
    • Unique ref.LKAV71FLS
    • Product familyFAUCET
    • Product groupAvado
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)12.93
    • Width (inches)1.73
    Related
    • Material mainBrass
    • Manufactured inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit