Publish your products
LKD2223C Elkay® Single Hole Deck Mount Faucet with Gooseneck Spout Twin Lever Handles Chrome
LKD2223C Elkay® Single Hole Deck Mount Faucet with Gooseneck Spout Twin Lever Handles Chrome
LKD2223C Elkay® Single Hole Deck Mount Faucet with Gooseneck Spout Twin Lever Handles Chrome
    Elkay

    LKD2223C Elkay® Single Hole Deck Mount Faucet with Gooseneck Spout Twin Lever Handles Chrome

    Single Hole Deck Mount Faucet with Gooseneck Spout Twin Lever Handles Chrome. Faucet has a flow rate of 1.5 GPM, and is made of Chrome-plated Brass material, with a Quarter Turn Ceramic Disc valve. Faucet requires 1 faucet holes.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.18.1
    • NSF Standard 61
    • NSF Standard 372
    • CSA B125.1
    • cUPC
    • NPCC
    • CEC listed

    Features

    • ADA COMPLIANT: Faucet is ADA compliant
    • LEAD-FREE COMPLIANT: Certified and tested to NSF/ANSI/CAN 61 and 372 to meet all federal and state regulations for low or no-lead products
    • SOLID BRASS CONSTRUCTION: Built for long-term durability
    • REMOVABLE CARTRIDGE: Allows for easy repair and replacement of cartridge
    • FULLY ROTATING SPOUT: Spout rotates a full 360 degrees; perfect for use in kitchen islands and bar/prep sinks
    • 1 FAUCET HOLE: Faucet designed to be installed using one faucet hole

    Specification
    • keywords: Classroom, Kitchen, Lead free, no lead, low lead, leadfree, lead-free, NSF, NSF372, NSF 372, lead

    Technical specification
    • Unique ref.LKD2223C
    • Product familyFAUCET
    • Product groupScrub & Handwash
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)15
    • Width (inches)8
    • Depth (inches)7.88
    Related
    • Material mainChrome
    • Designed inUnited States
    • Weight Net (Lbs)3.5
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit