Publish your products
LRAD2521651 Elkay Lustertone® Classic Stainless Steel 25" x 21-1/4" x 6-1/2" 1-Hole Single Bowl Drop-in ADA Sink
LRAD2521651 Elkay Lustertone® Classic Stainless Steel 25" x 21-1/4" x 6-1/2" 1-Hole Single Bowl Drop-in ADA Sink
LRAD2521651 Elkay Lustertone® Classic Stainless Steel 25" x 21-1/4" x 6-1/2" 1-Hole Single Bowl Drop-in ADA Sink
    Elkay
    Archived

    LRAD2521651 Elkay Lustertone® Classic Stainless Steel 25" x 21-1/4" x 6-1/2" 1-Hole Single Bowl Drop-in ADA Sink

    Lustertone® Classic Stainless Steel 25" x 21-1/4" x 6-1/2" 5-Hole Single Bowl Drop-in ADA Sink. Sink is manufactured from 18 gauge 304 Stainless Steel with a Lustrous Satin finish, Rear Center drain placement, and Bottom only pads.*Compliance:**MassachusettsMAapproved**cUPC**IPC listed**NPCC listed**ADA & ICC A117.1 ASME A112.19.3/CSA B45.4***Features:**ADA COMPLIANT: Product is ADA compliant when properly installed**FORGIVING FINISH: Finish is scratch resistant, standing up to everyday use. Deep scratches are repairable. Grain radiates light for a luminous look**DROP-IN INSTALLATION: Sink is designed for drop-in installation to make the sink a focal point of your room**SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks**18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty**Sound Guard® TECHNOLOGY: Large pads enhance sound-deadening performance for a quieter time at the sink**U-CHANNEL INSTALLATION: Mounting clips placed inside the channel before installation means less time under the sink for an easier install**OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below**MADE IN THE USA: This Elkay® product is proudly made in the USA**DRAIN OPENING: Sink drain opening measures 3-1/2"****##keywords: QUICK CLIP, rear drain, offset drain, off set drain, LRADQ2521652
    Technical specification
    • Unique ref.LRAD2521651
    • Product familySINK
    • Product groupLustertone Classic
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)6.5
    • Width (inches)21.25
    • Depth (inches)25
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)13.25
    Classification
    • BIMobject CategoryKitchen - Sinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit