Publish your products
LZS8WSBPRO-FSR5 Elkay Pro Filtration® Bottle Filling Station & Single ADA Cooler Refrig Ultra-Capacity Lead + Sediment Prefilter BK
LZS8WSBPRO-FSR5 Elkay Pro Filtration® Bottle Filling Station & Single ADA Cooler Refrig Ultra-Capacity Lead + Sediment Prefilter BK
LZS8WSBPRO-FSR5 Elkay Pro Filtration® Bottle Filling Station & Single ADA Cooler Refrig Ultra-Capacity Lead + Sediment Prefilter BK
LZS8WSBPRO-FSR5 Elkay Pro Filtration® Bottle Filling Station & Single ADA Cooler Refrig Ultra-Capacity Lead + Sediment Prefilter BK
LZS8WSBPRO-FSR5 Elkay Pro Filtration® Bottle Filling Station & Single ADA Cooler Refrig Ultra-Capacity Lead + Sediment Prefilter BK
LZS8WSBPRO-FSR5 Elkay Pro Filtration® Bottle Filling Station & Single ADA Cooler Refrig Ultra-Capacity Lead + Sediment Prefilter BK
    Elkay
    Archived

    LZS8WSBPRO-FSR5 Elkay Pro Filtration® Bottle Filling Station & Single ADA Cooler Refrig Ultra-Capacity Lead + Sediment Prefilter BK

    Technical specification
    • Unique ref.LZS8WSBPRO-FSR5
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2025-06-26
    • Edition number1
    • Height (inches)46.87
    • Width (inches)19
    • Depth (inches)18.37
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)74
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit