Publish your products
LZSTL8WSSP Elkay Enhanced Bottle Filler & Bi-Level ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper
LZSTL8WSSP Elkay Enhanced Bottle Filler & Bi-Level ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper
LZSTL8WSSP Elkay Enhanced Bottle Filler & Bi-Level ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper
LZSTL8WSSP Elkay Enhanced Bottle Filler & Bi-Level ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper
LZSTL8WSSP Elkay Enhanced Bottle Filler & Bi-Level ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper
LZSTL8WSSP Elkay Enhanced Bottle Filler & Bi-Level ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper
LZSTL8WSSP Elkay Enhanced Bottle Filler & Bi-Level ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper
    Elkay

    LZSTL8WSSP Elkay Enhanced Bottle Filler & Bi-Level ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper

    LZSTL8WSSP Elkay Enhanced ezH2O® Bottle Filling Station & Versatile Bi-Level ADA Cooler Refrigerated Stainless High Capacity Lead Reduction Quick Filter Change. Chilling Capacity of 8.0 GPH (gallons per hour) of50 degrees F drinking water, based on 80 degrees F inlet water and 90 degrees F ambient, per ASHRAE 18 testing. Features shall include Antimicrobial*, Automatic Filter Status Reset, Energy Savings, Filtered, Green Ticker™, Hands Free, Laminar Flow, Real Drain, Visual Filter Monitor, Quick Filter Change. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Bottle Filler Sensor with Electronic Front and Side Bubbler Pushbar activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving2 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No.120.

    Compliance:

    • ADA & ICC A117.1 
    • ASME A112.19.3/CSA B45.4
    • CAN/CSA C22.2 No. 120
    • GreenSpec
    • NSF 372 (lead free)
    • NSF 42
    • NSF 53
    • NSF 61
    • UL 399
    • FCC & ISEDNSF 401

    Features:

    • Touchless, sensor activation (bottle filler) designed for easy use; easy-to-operate push-bar activation (bubbler)
    • Hermetically sealed refrigeration system provides chilled water to satisfy thirst
    • Fill rate is 1.1 GPM. Laminar flow provides clean fill with minimal splash. Real drain system eliminates standing water
    • Visual filter monitor with LED filter status indicator. Fillsafe recognition automatically recognizes new filter and updates LED light back to green
    • The 3,000-gallon filter is certified to NSF 42 and 53 for lead, Class 1 particulates, chlorine taste and odor reduction
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste
    • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces
    • Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew
    • Low-energy LED light encourages use, assists with filling dark bottles and illuminates in dark hallways
    • One-box packaging so the cooler and bottle filler ship together
    Specification
    • Keywords: elkay lzstl8wssp, elkay bi level water fountain, drinking fountain with bottle filler filter replacement, elkay high low drinking fountain, elkay bottle filler station, elkay double drinking fountain, water cooler with bottle filler, bi level drinking fountain, Bi-Level ADA Cooler, Antimicrobial, Energy Savings, Laminar Flow,

    Technical specification
    • Unique ref.LZSTL8WSSP
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number3
    • Height (inches)39.52
    • Width (inches)19
    • Depth (inches)36.75
    Related
    • Material mainStainless steel
    • Manufactured inUnited States
    • Weight Net (Lbs)89
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit