Publish your products
VRCTLFR8SC Elkay® Wall Mount Vandal Resistant Bi-level ADA Cooler Frost Resistant Non-filtered Refrigerated Stainless
VRCTLFR8SC Elkay® Wall Mount Vandal Resistant Bi-level ADA Cooler Frost Resistant Non-filtered Refrigerated Stainless
VRCTLFR8SC Elkay® Wall Mount Vandal Resistant Bi-level ADA Cooler Frost Resistant Non-filtered Refrigerated Stainless
    Elkay

    VRCTLFR8SC Elkay® Wall Mount Vandal Resistant Bi-level ADA Cooler Frost Resistant Non-filtered Refrigerated Stainless

    Wall Mount Vandal Resistant Bi-level ADA Cooler Frost Resistant Nonfiltered Refrigerated Stainless. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 F ambient, per ASHRAE 18 testing. Features shall include Frost Resistant, Vandal Resistant. Furnished with Vandal Resistant bubbler. Mechanical Front Bubbler Button activation. Product shall be Wall Mount (On Wall), for Indoor + Outdoor applications, serving 2 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • MassachusettsMAapproved
    • ADA & ICC A117.1 ASME A112.19.3/CSA B45.4 CAN/CSA C22.2 No. 120 
    • NSF/ANSI 61 (Q≤1) & 372 (lead free) 
    • UL 399

    Features:

    • Classic-design, stainless steel cooler provides an attractive and durable product
    • Hermetically sealed refrigeration system provides chilled water to satisfy thirst
    • Mechanical push-button bubbler activation continues to provide water when electrical service is interrupted
    • Stainless steel construction withstands abusive environments and resists stains
    • Tamper-resistant fasteners help protect against vandalism
    • Vandal-resistant bubblers feature chrome plated integral hood guard to prevent contamination from other users, airborne deposits and tampering
    • Frost-resistant models extend outdoor usage season
    • Rated for indoor or outdoor use
    Specification
    • keywords: lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, Lead

    Technical specification
    • Unique ref.VRCTLFR8SC
    • Product familyCOOLER
    • Product groupVRC Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)27.12
    • Width (inches)18.62
    • Depth (inches)36.31
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)76
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit