Publish your products
WNSF8345LR4 Elkay Weldbilt® Stainless Steel 93" x 27-1/2" x 14" Floor Mount Triple Compartment Scullery 4-Hole Sink with L&R Drainboards
Elkay

WNSF8345LR4 Elkay Weldbilt® Stainless Steel 93" x 27-1/2" x 14" Floor Mount Triple Compartment Scullery 4-Hole Sink with L&R Drainboards

WNSF8345LR4 Elkay Weldbilt® Stainless Steel 93" x 27-1/2" x 14" Floor Mount Triple Compartment Scullery Sink with Drainboard. Sink is manufactured from 14 gauge 304 Stainless Steel with a Buffed Satin finish, Center drain placement. Sinks supported by (4) 16 gauge stainless steel, 15/8” O.D. tubular legs with bullet shaped feet adjustable up to 1”.

Compliance:

  • ASME A112.19.3
  • CSA B45.4
  • NSF 2

Features:

  • Superior quality 14-gauge, Type 304 stainless steel. 
  • Designed to withstand the heavy-duty requirements of hotel, restaurant, cafeteria and other commercial kitchens.
  • Sink compartments have welded 1⁄4" radius coved corner construction; ground smooth for easy cleaning.
  • Channel rim design with 2" apron, slanting sanitary turn under and inward sloping rim to minimize spillage.
  • 8" high, full-length, sloped backsplash resists grime and is 2" thick to allow for plumbing.
  • Sink polished to a uniform lustrous satin finish.
  • Drainboard and sink compartments pitched to drain.
  • 3-1/2" drain opening centered in each compartment.
  • Stainless steel tubular legs, 1-5⁄8" O.D. with up to 1" adjustable, bullet-shaped stainless steel feet.
Specification
  • Keywords: Weldbilt, Scullery, drainboard, drain board, worksurface, work surface

Technical specification
  • Unique ref.WNSF8345LR4
  • Product familyCIS
  • Product groupWeldbilt
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)44
  • Width (inches)27.5
  • Depth (inches)93
Related
  • Material mainStainless steel
  • Manufactured inUnited States
  • Weight Net (Lbs)181
Classification
  • BIMobject CategoryKitchen - Sinks
  • CSI MasterFormat 2014 Code22 42 16.16
  • CSI MasterFormat 2014 TitleCommercial Sinks

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit