Publish your products
Modular outlet 2xRJ45 PLUS flush BLK RAL9005
Modular outlet 2xRJ45 PLUS flush BLK RAL9005
Modular outlet 2xRJ45 PLUS flush BLK RAL9005
    ELKO

    Modular outlet 2xRJ45 PLUS flush BLK RAL9005

    Modular outlet 2x8 UTP C6 PLUS comes complete with ToolLess jack, angled center plate and combination frame. Easy connection without tools. The modular outlet has been developed and designed according to the SS-EN 50173 series and is part of the ELKO TCS warranty system. Mounting depth 30mm. Color black.

    Specification
    • 5105381

      2xC6 UTP ToolLess

    Technical specification
    • Unique ref.EKO05552
    • Product familyPLUS
    • Product groupModular outlets
    • TypeObject (single object)
    • Date of publishing2019-11-29
    • Edition number1
    • Height (mm)86
    • Width (mm)86
    • Depth (mm)30
    Related
    • Material mainPC/ABS
    • Designed inNorway
    • Manufactured inTaiwan
    • Weight Net (Kg)0.1
    Classification
    • BIMobject CategoryElectronics - Networking
    • IFC classificationOutlet
    • ETIM CodeEC001264
    • ETIM NameData communication connection box copper (twisted pair)
    • UNSPSC nameOutlet box
    • UNSPSC code39121308
    • Uniclass 2015 CodePr_70_75_04
    • Uniclass 2015 DescriptionAudio, data and visual outlet plates and controllers
    • CSI MasterFormat 2014 Code10 55 33
    • CSI MasterFormat 2014 TitleData Distribution Boxes
    • OmniClass Number23-37 13 15 13
    • OmniClass TitleLocal Area Network Communication Hardware
    • CSI UniFormat II CodeD5030
    • CSI UniFormat II TitleCommunications & Security

    Region availability

    Europe
    Finland
    Norway
    Sweden