Publish your products
Keycard switch PLUS flush BLK RAL9005
Keycard switch PLUS flush BLK RAL9005
Keycard switch PLUS flush BLK RAL9005
    ELKO

    Keycard switch PLUS flush BLK RAL9005

    Keycard switch PLUS with light, flush mounting. Cover plate and frame of halogen free thermoplastic. Comes complete with frame. Screw connection of the conductors with lift clamp. All key cards with max. width 54 mm can be used. Can be connected as 1-pole, 2-pole and with signal function. Color Black

    Specification
      • 1848459
      • 10A, 230V
      • Lysdiod: Blå LED
      • Effektförbrukning LED: =0,2W/230V
    Technical specification
    • Unique ref.EKO04628
    • Product familyPLUS
    • Product groupSwitches
    • TypeObject (single object)
    • Date of publishing2019-11-29
    • Edition number1
    • Height (mm)86
    • Width (mm)86
    • Depth (mm)11.5
    Related
    • Material mainPC/ABS
    • Designed inNorway
    • Manufactured inNorway
    • Weight Net (Kg)0.543
    Classification
    • BIMobject CategoryElectrical - Electrical Installations
    • IFC classificationElectrical Element
    • ETIM CodeEC001590
    • ETIM NameSwitch
    • Uniclass 2015 CodePr_30_36_08_43
    • Uniclass 2015 DescriptionKey card locks
    • CSI MasterFormat 2014 Code40 78 19
    • CSI MasterFormat 2014 TitleSwitches and Push Buttons
    • OmniClass Number23-35 37 25
    • OmniClass TitleKey Lock Switches
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit