Publish your products
Orientation /nightlight PLUS flush BLK RAL9005
Orientation /nightlight PLUS flush BLK RAL9005
Orientation /nightlight PLUS flush BLK RAL9005
Orientation /nightlight PLUS flush BLK RAL9005
    ELKO

    Orientation /nightlight PLUS flush BLK RAL9005

    Orientation /nightlight PLUS flush mounting. Night light is a guiding light for corridors, medical rooms, bedrooms and provides a white guide light which spreads down towards the floor. The brightness can be adjusted with a small screwdriver. Screw connection. Color Black.

    Specification
      • 1848470
      • IP20
      • 12,24 48V AC/DC
      • 230V AC
      • Power consumption 30mA

    Technical specification
    • Unique ref.EKO04637
    • Product familyPLUS
    • Product groupOrientation lights
    • TypeObject (single object)
    • Date of publishing2019-11-29
    • Edition number1
    • Height (mm)86
    • Width (mm)86
    • Depth (mm)17
    Related
    • Material mainPC/ABS
    • Designed inNorway
    • Manufactured inLatvia
    • Weight Net (Kg)0.108
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationElectrical Element
    • ETIM CodeEC000064
    • ETIM NameInformation light signal for domestic switching devices
    • UNSPSC nameEmergency lighting and accessories
    • UNSPSC code391117
    • Uniclass 2015 CodePr_30_36_08_28
    • Uniclass 2015 DescriptionEmergency exit devices
    • OmniClass Number23-35 47 00
    • OmniClass TitleElectrical Lighting
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit