Publish your products
Double socket-outlet full flush screw 440V Ocean Plastic Plus Black RAL9005
Double socket-outlet full flush screw 440V Ocean Plastic Plus Black RAL9005
Double socket-outlet full flush screw 440V Ocean Plastic Plus Black RAL9005
Double socket-outlet full flush screw 440V Ocean Plastic Plus Black RAL9005
Double socket-outlet full flush screw 440V Ocean Plastic Plus Black RAL9005
Double socket-outlet full flush screw 440V Ocean Plastic Plus Black RAL9005
Double socket-outlet full flush screw 440V Ocean Plastic Plus Black RAL9005
    ELKO

    Double socket-outlet full flush screw 440V Ocean Plastic Plus Black RAL9005

    Double socket outlet low version PLUS flush mounting. The outlet only extends 11mm from the wall, and mounting requires 1½ boxes. The socket has double screw connections per phase and shared supply 440V. Mounting diam 60mm. Cover plate and frame of halogen free thermoplastic. Comes complete with frame. Fastening claws can be ordered separately. Mounting depth 35mm. Color: Black RAL9005.

    ELKO is one of the leading manufacturers of installation equipment in the Nordic market. The company started in 1945, which means that we have over 75 years of experience in Nordic installation equipment.

    As the first supplier in the industry, ELKO launches electrical equipment from recycled sea plastic. Initially, it is products in the Plus black series that are manufactured in more environmentally friendly polyamide.

    ELKO promotes production that reduces climate impact - at all levels. Caring for natural values is part of us. Now we are taking a big step forward and launching Ocean Plastic, a series of electrical items produced from recycled sea plastic from abandoned fishing nets.

    Specification
    • 1849597

      250/440V, 50Hz, 16A

    Technical specification
    • Unique ref.EKO30018
    • Product familyOcean Plastic Plus
    • Product groupOutlets
    • TypeObject (single object)
    • Date of publishing2022-10-17
    • Edition number1
    • Height (mm)107
    • Width (mm)86
    • Depth (mm)35
    Related
    • Material mainPC/ABS
    • Weight Net (Kg)0.12
    Classification
    • BIMobject CategoryElectrical - Electrical Installations

    Region availability

    Europe
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit