Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
emaar/products/0737f46e-e172-483b-9110-3820bafbc925
Home
Categories
Construction
Details
Emergency exit sign
Available in United States
EMAAR Malls Group
Follow
Emergency exit sign
3.5
(17 reviews)
- Demonstration object and product for requirement objects, not to be used in any project. Thank you for the understanding. The BIMobject® Team
Download
Technical specification
Technical specification
Unique ref.
emaar_emer_sig
Type
Object (single object)
Date of publishing
2013-01-01
Edition number
1
Height (mm)
165
Width (mm)
330
Depth (mm)
25
Links
Links
Product url
http://www.emaar.com/index.aspx?page=emaarmallsgroup
Related
Related
Material main
Plastic
Material secondary
Plastic
Designed in
United Arab Emirates
Manufactured in
United Arab Emirates
Weight Net (Kg)
0.5
Classification
Classification
BIMobject Category
Construction - Details
IFC classification
Discrete Accessory
UNSPSC name
Emergency lighting and accessories
UNSPSC code
391117
Similar products
Timberlab
Timberlab Services - Connection & Detail Development
Download
Garaventa Lift
Electric LULA MRL - Limited Use / Limited Application Elevator
4.1
(
87
)
Download
Acristalia
Acristalia Glass Railing
4.8
(
73
)
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy
Download
Boise Cascade
BOISE GLULAM® Beam
4.3
(
24
)
Download
VIVA Railings
FRAME Metal Panel Railing System
4.1
(
9
)
Download