Publish your products
GAS BOX - Recessed ball valve for gas with retractable handle
Emmeti SPA

GAS BOX - Recessed ball valve for gas with retractable handle

Thanks to the highly automated production system, the Futurgas valves by Emmeti allow to obtain a high quality standard, guaranteeing the constancy of the constructive and fluid-dynamic characteristics. Each valve produced is tested during the assembly phase with the use of special electro-pneumatic stations to guarantee a seal suitable for all uses.
The valves are suitable for use with gas of the three families (methane, town gas, LPG), for low and medium pressure distribution networks and systems.

The valves are built with:
- Body in brass UNI EN 12165 CW617N
- Brass ball UNI EN 12165 CW617N
- P.T.F.E.ball gasket virgin
- Brass rod UNI EN 12164 CW617N
- Rod seal O-ring NBR 70 Sh A (ASTM D 2240)
- Steel lever, galvanized, plasticized
- Zinc-plated steel nut
- P.T.F.E.

Technical data:
- Male - Female thread: UNI EN 10226-1 (ISO 7/1: 1994)
- Nut, tang and pressure tap thread: UNI EN ISO 228-1
- Operating pressure MOP 5
- High temperature resistance class: B0.1
- Operating temperature: from -20 to +60 ° C

Valves must be used in fully open or closed position.

Specification
  • Box with built-in ball valve for gas with retractable knob suitable for the interception of natural gas and LPG according to the specifications referred to in the UNI 7129 standard. Valve certified according to UNI EN 331 and CE marked. Technical data: - Connections: DN 15 with 3/4 "" M threaded connections - Operating temperature: - 20 ° C ÷ 60 ° C - Working pressure: MOP 5 (20) Construction: - 3/4 ”M-M UNI EN 12165 CW617N brass valve body - Shockproof PS box - Base for support housing - ABS support - PP knob - ABS door (chromed as standard) - Couplings for sheath
Technical specification
  • Unique ref.Gas_Box
  • Product familyFuturgas
  • Product groupGas Valve
  • TypeObject (single object)
  • Date of publishing2020-10-13
  • Edition number1
  • Height (mm)73.5
  • Width (mm)290
  • Depth (mm)103
Links
Related
  • Material mainBrass
  • Material secondarySteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_54_33_33
  • Uniclass 2015 DescriptionGas ball valves

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit