Operating comfort and technology at the highest level
The Passive House certified wood-aluminum ENERsign®primus lift and slide door with a barrier-free threshold combines a first-class level of workmanship with statically balanced construction. It also offers great tightness, excellent thermal insulation values, and reliable burglary protection.
The ENERsign®primus lift and slide door is a dream and an eye-catcher in every house thanks to its sophisticated technology, the large glass surfaces, and the narrow face widths all around.
Due to the exact guidance at the top and bottom, even large sliding sashes can be opened and closed with ease. It also sets standards in height (up to 2,800 mm) and overall width (up to 10,000 mm).
Insulation with “zero frame view” (all-glass appearance)
The ENERsign®primus passive house lift and slide door ot the test size 4,500 x 2,800 mm impresses with a top rating of U-value door = 0.60 W/m²K.
Due to the slim aluminum profile attached, insulation with “zero frame view” is possible without thermal bridges.
Passive house lift and slide door: Masterclass of window construction
The most problematic areas with lift and slide doors are the transition between the sliding sash and the fixed element, as well as the threshold design. Here, the tightness is decisive. Sophisticated, special, and customized solutions are necessary, especially for large elements.
The ENERsign GmbH has acquired this know-how through years of experience and further development. The ENERsign®primus lift and slide door is a sophisticated solution for passive houses, zero-energy houses, plus-energy houses, and KfW Efficiency Houses 40 and 40+.
Region availability
| Europe | Asia | North America | Oceania | Africa |
|---|---|---|---|---|
Åland Islands | Armenia | Anguilla | American Samoa | Botswana |
Albania | Azerbaijan | Antigua and Barbuda | Australia | Eswatini |
Andorra | Bahrain | Aruba | Cook Islands | Ethiopia |
Austria | Bangladesh | Barbados | Federated States of Micronesia | Kenya |
Belgium | Bhutan | Belize | Fiji | Lesotho |
Bosnia and Herzegovina | British Indian Ocean Territory | Bermuda | French Polynesia | Malawi |
Bulgaria | Brunei | British Virgin Islands | Guam | Mauritius |
Croatia | Cambodia | Canada | Kiribati | Mayotte |
Cyprus | China | Caribbean Netherlands | Marshall Islands | Mozambique |
Czech Republic | Christmas Island | Cayman Islands | Nauru | Namibia |
Denmark | Cocos (Keeling) Islands | Collectivity of Saint Martin | New Caledonia | Reunion |
Estonia | Georgia | Costa Rica | New Zealand | Rwanda |
Faroe Islands | Hong Kong | Curaçao | Niue | Saint Helena |
Finland | India | Dominica | Norfolk Island | Seychelles |
France | Indonesia | Dominican Republic | Northern Mariana Islands | South Africa |
Germany | Israel | El Salvador | Palau | Tanzania |
Gibraltar | Japan | Greenland | Papua New Guinea | The Gambia |
Greece | Jordan | Grenada | Pitcairn Islands | Uganda |
Guernsey | Kazakhstan | Guadeloupe | Samoa | Zambia |
Hungary | Kuwait | Jamaica | Solomon Islands | Zimbabwe |
Iceland | Kyrgyzstan | Martinique | Tokelau | |
Ireland | Laos | Mexico | Tonga | |
Isle of Man | Lebanon | Montserrat | Tuvalu | |
Italy | Macau | Nicaragua | United States Minor Outlying Islands | |
Jersey | Malaysia | Panama | Vanuatu | |
Latvia | Maldives | Puerto Rico | Wallis and Futuna | |
Liechtenstein | Mongolia | Saint Kitts and Nevis | ||
Lithuania | Myanmar (Burma) | Saint Lucia | ||
Luxembourg | Nepal | Saint Pierre and Miquelon | ||
Malta | Oman | Saint Vincent and the Grenadines | ||
Moldova | Palestine | Saint-Barthélemy | ||
Monaco | Philippines | Sint Maarten | ||
Montenegro | Qatar | The Bahamas | ||
Netherlands | Saudi Arabia | Trinidad and Tobago | ||
North Macedonia | Singapore | Turks and Caicos Islands | ||
Norway | South Korea | U.S. Virgin Islands | ||
Poland | Sri Lanka | United States | ||
Portugal | Taiwan | |||
Romania | Tajikistan | |||
Russia | Thailand | |||
San Marino | Türkiye | |||
Serbia | Turkmenistan | |||
Slovakia | United Arab Emirates | |||
Slovenia | Uzbekistan | |||
Spain | Vietnam | |||
Svalbard and Jan Mayen | ||||
Sweden | ||||
Switzerland | ||||
Ukraine | ||||
United Kingdom | ||||
Vatican City |