Publish your products
Tork Counterfold Counter Napkin Dispenser
Tork Counterfold Counter Napkin Dispenser
Tork Counterfold Counter Napkin Dispenser

    Tork Counterfold Counter Napkin Dispenser

    Tork offers a range of traditional napkin dispenser systems to suit every self service occasion.

    Benefit:
    • Dispensers provide reduced napkin waste
    • Each napkin is always fresh and hygienic
    • Durable dispensers - increased reliability
    • Stackable - space saving
    • Smart loading solution when dispensers are placed on each other
    Technical specification
    • Unique ref.271600
    • Product familyAluminum
    • Product groupNapkin
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (mm)107
    • Width (mm)189
    • Depth (mm)356
    Related
    • Material mainAluminum
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inGermany
    • Weight Net (Kg)1.79
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City