Publish your products
Tork Xpressnap® Counter Napkin Dispenser Grey

Tork Xpressnap® Counter Napkin Dispenser Grey

We guarantee Tork Xpressnap® napkin dispensing system will reduce napkin usage by at least 25% compared with traditional dispensers, helping you to reduce napkin consumption and waste. We offer a range of napkin qualities and sizes to fit different establishments.
  • Improved hygiene thanks to one-at-a-time dispensing
  • Reduces napkin waste
  • Advertising capability via Ad-a-Glance window
  • Dispenses in both horizontal and vertical position for maximum flexibility
  • Great for coffee shops, convenience stores and bakeries
Technical specification
  • Unique ref.272513
  • Product familySignature
  • Product groupNapkin
  • TypeObject (single object)
  • Date of publishing2020-04-15
  • Edition number1
  • Height (mm)145
  • Width (mm)191
  • Depth (mm)307
Related
  • Material mainPlastic
  • Material secondaryPlastic
  • Designed inSweden
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationObject
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit