Publish your products
Tork Xpressnap Snack® Napkin Dispenser - Walnut

Tork Xpressnap Snack® Napkin Dispenser - Walnut

Tork Xpressnap® Image complements your business and tells customers you care about their experience and we guarantee Tork Xpressnap® napkin dispensing system will reduce napkin usage by at least 25% compared with traditional dispensers, helping you to reduce napkin consumption and waste.
  • Beautifully designed smaller napkin dispenser made of high quality and genuine material (Walnut)
  • Great for for Self-service, more upscale/design conscious establishments that serve smaller portions of food
  • A small dispenser that fits on any table
  • Reduces napkin waste and improves napkin handling
  • Winner of the 2014 Red Dot Award for product
Technical specification
  • Unique ref.273003
  • Product familyTork Xpressnap Image
  • Product groupNapkin
  • TypeObject (single object)
  • Date of publishing2020-04-15
  • Edition number1
  • Height (mm)116
  • Width (mm)146
  • Depth (mm)136
Related
  • Material mainWood
  • Material secondaryPlastic
  • Designed inSweden
  • Manufactured inChina
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationObject
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit