Publish your products
Bin 50 Litre
Bin 50 Litre

    Bin 50 Litre

    4.4 out of 5 stars4.4(19 reviews)
    A modern design with smooth surfaces and clean lines that fits seamlessly in your washroom.
    Create a great impression that boosts the high-quality image of your facility.
    Stylish stainless steel with anti finger print coating looks great and stays clean.
    • High capacity (50L) reduces maintenance time
    • Slim and attractive bin that can be wall mounted to blend into the washroom interior and maintain a great impression.
    • Concealed bin liner maintains a fresh impression to the user.
    Technical specification
    • Unique ref.460011
    • Product familyImage Design
    • Product groupBin
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (mm)614
    • Width (mm)253
    • Depth (mm)395
    Related
    • Material mainStainless steel
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)4890
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • IFC classificationObject
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 17 11
    • OmniClass TitleInterior Waste Bins
    • CSI UniFormat II CodeD2030
    • CSI UniFormat II TitleSanitary Waste

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City