Publish your products
Tork Soap and Sanitiser Dispenser, White
Tork Soap and Sanitiser Dispenser, White
Tork Soap and Sanitiser Dispenser, White
Tork Soap and Sanitiser Dispenser, White

    Tork Soap and Sanitiser Dispenser, White

    The Tork Skincare Dispenser Elevation Design fits any location and can be used with a wide range of Tork soaps, sanitisers and lotions in sealed bottles. It is certified Easy to use and provides good hand hygiene for all users. Elevation dispensers have a functional and modern design that makes a lasting impression on your guests.

    Specification
      • Easy-to-use design and refilling proven with a third-party certificate* – promotes good hand hygiene for all users, including children and the elderly
      • Helps secure good hygiene: Factory-sealed bottle with a new pump for every refill helps reduce risk of contamination and protect the formulations all the way to the user.
      • Reduce time for cleaning staff: Certified effortless refilling ** in less than 10 seconds ***
      • High-capacity reducing waste: helps reduce consumption by up to 50%****
      • Maximise efficiency, this Tork dispenser is designed to deliver over a million hand washes.*****
    Technical specification
    • Unique ref.564500
    • Product familyElevation
    • Product groupSkin Care
    • TypeObject (single object)
    • Date of publishing2024-11-22
    • Edition number1
    • Height (mm)305
    • Width (mm)122
    • Depth (mm)106
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)0.4
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit