Publish your products
Tork Wall Stand White/Turquoise
Tork Wall Stand White/Turquoise
Tork Wall Stand White/Turquoise

    Tork Wall Stand White/Turquoise

    The Tork wall stand for large rolls is an ergonomically designed dispenser with safe and reliable tear off, easy load feature and extra stable construction, which is important in many industrial environments.
    • Space saving high capacity: Smart wall mounting frees up valuable space
    • Wall bracket for mounting: Convenient installation, facilitates cleaning
    • Glass fiber reinforced teeth: Safe and reliable tear-off of both paper and non-woven
    • One-piece roll bar: Ergonomic and fast loading
    • Sturdy metal construction: Long lasting and durable dispenser
    Technical specification
    • Unique ref.652100
    • Product familyPerformance
    • Product groupWall Stand
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (mm)463
    • Width (mm)646
    • Depth (mm)274
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2.79
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 DescriptionPaper towel dispensers
    • OmniClass Number23-21 43 15 25
    • OmniClass TitlePaper Towel Dispensers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit