Publish your products
Tork Mini Jumbo 2-Roll Toilet Paper Dispenser White T2, White
Tork Mini Jumbo 2-Roll Toilet Paper Dispenser White T2, White
Tork Mini Jumbo 2-Roll Toilet Paper Dispenser White T2, White
Tork Mini Jumbo 2-Roll Toilet Paper Dispenser White T2, White

    Tork Mini Jumbo 2-Roll Toilet Paper Dispenser White T2, White

    Tork Mini Jumbo 2-Roll toilet paper dispenser is designed for high-traffic restrooms where efficiency and low running cost matter most. It holds two high-capacity mini jumbo rolls to ensure toilet paper is always available. Replace the empty roll while the other is still in use for uninterrupted service. Tork Elevation toilet roll holders feature functional, modern design that leaves a lasting impression.

    • High capacity: less maintenance and reduced risk of paper shortage
    • Robust sliding door minimizes stub-roll waste ensures full usage of both toilet paper rolls
    • See-through window indicates when it's time to refill
    • Optimal roll brake avoids free spinning rolls and therefore reduces consumption
    • Enclosed design protects both toilet paper rolls for better hygiene.
    • Certified Easy to use for washroom users and cleaners
    Specification
    • Key benefits

      Elevation

      • Leave a lasting impression on your guests with this sleek modern design

      High capacity

      • Offers high capacity to serve more guests between refills.

      Lockable

      • Versatile lock mechanism helps control misuse

      Tork Vision Cleaning enabled

      • Tork Vision Cleaning uses the power of real-time data to identify when and where services are needed
    Technical specification
    • Unique ref.555560
    • Product familyElevation
    • Product groupJumbo roll
    • TypeObject (single object)
    • Date of publishing2026-04-28
    • Edition number1
    • Height (inches)9.92
    • Width (inches)5.71
    • Depth (inches)17.64
    Related
    • Material mainABS
    • Designed inSweden
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_90
    • Uniclass 2015 DescriptionToilet paper dispensers
    • OmniClass Number23-31 25 21
    • OmniClass TitleToilet Paper Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States