Publish your products
Tork Xpressnap® Stand Napkin Dispenser Black N4

Tork Xpressnap® Stand Napkin Dispenser Black N4

The Tork Xpressnap® Stand Napkin Dispenser, ideal for limited-service restaurants with high traffic. This modern dispenser delivers napkins one-at-a-time, improving hygiene and reducing consumption by at least 25% when compared to traditional napkin dispensers.
Technical specification
  • Unique ref.6332000
  • Product familySignature line
  • Product groupInterfold Dispenser Napkins
  • TypeObject (single object)
  • Date of publishing2020-04-15
  • Edition number1
  • Height (inches)24.5
  • Width (inches)9.25
  • Depth (inches)9.25
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)5
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_50_81_56
  • Uniclass 2015 DescriptionNapkins

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States