Publish your products
Oscar hanging rack - varnished teak - brown - with garment rail - 140x51x197 cm
Oscar hanging rack - varnished teak - brown - with garment rail - 140x51x197 cm
    Ethnicraft

    Oscar hanging rack - varnished teak - brown - with garment rail - 140x51x197 cm

    Bringing form and function to life, the Oscar collection ticks the right boxes. While some prefer the minimalist look, others may need more storage. Oscar offers practicality and organisation in the most elegant manner.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10101-Oscar-hanging-rack
    • Product familyOscar
    • Product groupRacks
    • TypeObject (single object)
    • Date of publishing2026-01-14
    • Edition number1
    • Height (mm)197
    • Width (mm)51
    • Depth (mm)140
    Related
    • Material mainTeak
    • Weight Net (Kg)58
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit