Publish your products
Aspekt lounge chair - varnished teak - dark brown - Warm Ash Eco fabric - 67x78x72 cm
Aspekt lounge chair - varnished teak - dark brown - Warm Ash Eco fabric - 67x78x72 cm
Aspekt lounge chair - varnished teak - dark brown - Warm Ash Eco fabric - 67x78x72 cm
Aspekt lounge chair - varnished teak - dark brown - Warm Ash Eco fabric - 67x78x72 cm
    Ethnicraft

    Aspekt lounge chair - varnished teak - dark brown - Warm Ash Eco fabric - 67x78x72 cm

    With its balanced proportions and inviting form, the Aspekt lounge chair bridges past with present. Thoughtfully crafted to bring harmony between shape and function, its compact frame provides a generous and supportive seat. Subtle details and clean lines make it a versatile addition to any space, effortlessly complementing both classic and contemporary settings.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10670-Aspekt-lounge-chair
    • Product familyAspekt
    • Product groupLounge chairs
    • TypeObject (single object)
    • Date of publishing2026-09-03
    • Edition number1
    • Height (mm)72
    • Width (mm)78
    • Depth (mm)67
    Related
    • Material mainTeak
    • Weight Net (Kg)11
    Classification
    • BIMobject CategoryFurniture - Armchairs
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit