Publish your products
Roller Max outdoor dining table - varnished concrete top - reclaimed teak base - Light Grey - round - 90 x 90 x 76 cm
Ethnicraft

Roller Max outdoor dining table - varnished concrete top - reclaimed teak base - Light Grey - round - 90 x 90 x 76 cm

4.7 out of 5 stars4.7(7 reviews)
The Roller Max collection is remarkable in its design, distinguished with its stacked wood-stick effect. This outdoor dining table melds form with function in a natural and timeless way. Featuring a hand-finished concrete top, paired with a reclaimed solid teak base, a beautiful material mix provides durable practicality to both indoor and outdoor spaces.

Get in contact with Ethnicraft

Technical specification
  • Unique ref.11215-Roller-Max-outdoor-dining-table
  • Product familyRoller Max
  • Product groupBistro Dining Tables
  • TypeObject (single object)
  • Date of publishing2026-01-13
  • Edition number1
  • Height (mm)76
  • Width (mm)90
  • Depth (mm)90
Related
  • Material mainConcrete
  • Weight Net (Kg)48
Classification
  • BIMobject CategoryFurniture - Tables
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit