Publish your products
Grooves coffee table - varnished teak - off black - rectangular - 135x65x34 cm
Grooves coffee table - varnished teak - off black - rectangular - 135x65x34 cm
    Ethnicraft

    Grooves coffee table - varnished teak - off black - rectangular - 135x65x34 cm

    The Grooves coffee table brings a soulful element to a room. Every single line is hand carved, making each piece truly unique. Small imperfections are part of the story; even more so, they enhance Grooves' character. The result is a slightly different surface every time, each with its own rhythm and dynamics. The coffee table acts as an understated focal point in a living room or lounge setting.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.12257-Grooves-coffee-table
    • Product familyGroove
    • Product groupCoffee Tables
    • TypeObject (single object)
    • Date of publishing2026-09-03
    • Edition number1
    • Height (mm)34
    • Width (mm)65
    • Depth (mm)135
    Related
    • Material mainTeak
    • Weight Net (Kg)24.5
    Classification
    • BIMobject CategoryFurniture - Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit