Publish your products
Spindle bed - reclaimed teak - US King - with slats - 203x213x97 cm
Spindle bed - reclaimed teak - US King - with slats - 203x213x97 cm
Spindle bed - reclaimed teak - US King - with slats - 203x213x97 cm
    Ethnicraft

    Spindle bed - reclaimed teak - US King - with slats - 203x213x97 cm

    The Spindle collection found its inspiration in the traditional spinning wheel and incorporates perfectly aligned spokes into the headboard. Slightly tapered legs and rounded edges add a soft, sensual quality to this beautiful bedroom collection. Reclaimed teak offers a truly unique finish for each and every item — the origin of each hand-finished piece of furniture carries its own story in its material.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.14174-Spindle-bed
    • Product familySpindle
    • Product groupBeds
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)97
    • Width (mm)213
    • Depth (mm)203
    Related
    • Material mainTeak
    • Weight Net (Kg)62
    Classification
    • BIMobject CategoryFurniture - Beds
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit