Publish your products
Spindle bench - reclaimed teak - 150x35x60 cm
Spindle bench - reclaimed teak - 150x35x60 cm
Spindle bench - reclaimed teak - 150x35x60 cm
Spindle bench - reclaimed teak - 150x35x60 cm
    Ethnicraft

    Spindle bench - reclaimed teak - 150x35x60 cm

    The Spindle collection found its inspiration in the traditional spinning wheel and incorporates perfectly aligned spokes into the backseat. Wherever you choose to place it, the Spindle bench in solid reclaimed teak is a striking piece. Reclaimed teak offers a truly unique finish for each and every item — the origin of each hand-finished piece of furniture carries its own story in its material.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.14176-Spindle-bench
    • Product familySpindle
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)60
    • Width (mm)35
    • Depth (mm)150
    Related
    • Material mainTeak
    • Weight Net (Kg)12.8
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit