Publish your products
Barrow lounge chair - Off White fabric - 81x79x71 cm
Barrow lounge chair - Off White fabric - 81x79x71 cm
Barrow lounge chair - Off White fabric - 81x79x71 cm
    Ethnicraft

    Barrow lounge chair - Off White fabric - 81x79x71 cm

    Seeking its inspiration from the 50s, the Barrow lounge chair has an irresistible vintage vibe. The lightness of the metal foot base teamed with premium upholstery are a timeless addition to any space. Let yourself melt into the warm embrace of this incredibly comfortable chair.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.20135-Barrow-lounge-chair
    • Product familyBarrow
    • Product groupLounge Chairs
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)71
    • Width (mm)79
    • Depth (mm)81
    Related
    • Material mainFabric
    • Weight Net (Kg)19
    Classification
    • BIMobject CategoryFurniture - Armchairs
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit