Publish your products
Barrow footstool - Off White fabric - 60x45x38 cm
Barrow footstool - Off White fabric - 60x45x38 cm
    Ethnicraft

    Barrow footstool - Off White fabric - 60x45x38 cm

    Seeking its inspiration from the 50s, the Barrow collection has an irresistible vintage vibe. The lightness of the metal foot base teamed with premium upholstery are a timeless addition to any space. Designed to pair with the lounge chair of the same name, take relaxation to the next level with the Barrow footstool.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.20179-Barrow-footstool
    • Product familyBarrow
    • Product groupFootstools
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)38
    • Width (mm)45
    • Depth (mm)60
    Related
    • Material mainFabric
    • Weight Net (Kg)7.5
    Classification
    • BIMobject CategoryFurniture - Sofas
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit