Publish your products
Zahara outdoor pouf - Terra Stripe fabric - 50 x 50 x 45 cm
Zahara outdoor pouf - Terra Stripe fabric - 50 x 50 x 45 cm
    Ethnicraft

    Zahara outdoor pouf - Terra Stripe fabric - 50 x 50 x 45 cm

    The Zahara collection brings warmth, comfort, and playful vibrancy to outdoor living. Inspired by the shifting tones of the Sahara, these poufs feature distinctive piping detail and are upholstered in durable, weather-resistant fabric with quick-dry filling. Designed for versatility, they can be used as a seat, footrest, or low table—indoors or out—and invite easy mix-and-match styling.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.20181-Zahara-outdoor-pouf
    • Product familyZahara
    • Product groupPoufs
    • TypeObject (single object)
    • Date of publishing2026-01-13
    • Edition number1
    • Height (mm)45
    • Width (mm)50
    • Depth (mm)50
    Related
    • Material mainFabric
    • Weight Net (Kg)3.5
    Classification
    • BIMobject CategoryFurniture - Sofas
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit