Publish your products
N701 modular sofa - Chestnut leather - 90° square corner - 91x91x76 cm
Ethnicraft

N701 modular sofa - Chestnut leather - 90° square corner - 91x91x76 cm

The N701 sofa is an inviting design that oozes comfort and relaxation. By combining the different pieces and sizes, you have unlimited possibilities when it comes to creating your own unique setting. Designed by Jacques Deneef, it’s available in multiple colours and materials, with pre-configured options or the freedom to customise.

Get in contact with Ethnicraft

Technical specification
  • Unique ref.20292-N701-modular-sofa
  • Product familyN701
  • Product groupSofas
  • TypeObject (single object)
  • Date of publishing2026-01-07
  • Edition number1
  • Height (mm)76
  • Width (mm)91
  • Depth (mm)91
Related
  • Material mainLeather
  • Weight Net (Kg)26.4
Classification
  • BIMobject CategoryFurniture - Sofas
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit