Publish your products
Revive bed - Sand linen - mattress 180x200 - without slats - removable cover - 188x214x109 cm
Revive bed - Sand linen - mattress 180x200 - without slats - removable cover - 188x214x109 cm
Revive bed - Sand linen - mattress 180x200 - without slats - removable cover - 188x214x109 cm
    Ethnicraft

    Revive bed - Sand linen - mattress 180x200 - without slats - removable cover - 188x214x109 cm

    Find solace in the Revive bed, where comfort meets practicality. Its linen headboard, effortlessly removable for dry cleaning, ensures a fresh and inviting space. Stitched details add a touch of refined elegance and create a soft backdrop that whispers tranquility into the bedroom.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.21601-Revive-bed
    • Product familyRevive
    • Product groupBeds
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)109
    • Width (mm)214
    • Depth (mm)188
    Related
    • Material mainFabric
    • Weight Net (Kg)72.3
    Classification
    • BIMobject CategoryFurniture - Beds