Publish your products
Outdoor tray side table - aluminium - Dark Bronze - round - S - tray not included - 49 x 49 x 47 cm
Ethnicraft

Outdoor tray side table - aluminium - Dark Bronze - round - S - tray not included - 49 x 49 x 47 cm

Outdoor tray tables extend versatility into open-air settings. Serving as side or coffee tables, their tops are designed to accommodate our range of indoor or outdoor trays, allowing you to combine functionality with personal expression. Used individually or as a set, they provide adaptable surfaces that enhance outdoor lounging and dining areas.

Get in contact with Ethnicraft

Technical specification
  • Unique ref.30006-Outdoor-tray-side-table
  • Product familyTray Tables
  • Product groupSide tables
  • TypeObject (single object)
  • Date of publishing2026-01-13
  • Edition number1
  • Height (mm)47
  • Width (mm)49
  • Depth (mm)49
Related
  • Material mainAluminum
  • Weight Net (Kg)3
Classification
  • BIMobject CategoryFurniture - Tables
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit