Publish your products
Jack bench - varnished mahogany - dark brown - Ivory fabric - 150x41x59 cm
Jack bench - varnished mahogany - dark brown - Ivory fabric - 150x41x59 cm
    Ethnicraft

    Jack bench - varnished mahogany - dark brown - Ivory fabric - 150x41x59 cm

    Alluring from every angle, luxuriant shapes and curves form the basis of the Jack collection. This bench's clean lines are inspired by Scandinavian modernism, reinforcing a classic, vintage, feel that can be passed on to generations ahead.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.35123-Jack-bench
    • Product familyJack
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    • Height (mm)59
    • Width (mm)41
    • Depth (mm)150
    Related
    • Material mainWood
    • Weight Net (Kg)14
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit