Publish your products
Casale chair - varnished oak - 46x52x80 cm
Casale chair - varnished oak - 46x52x80 cm
Casale chair - varnished oak - 46x52x80 cm
Casale chair - varnished oak - 46x52x80 cm
Casale chair - varnished oak - 46x52x80 cm
Casale chair - varnished oak - 46x52x80 cm
Casale chair - varnished oak - 46x52x80 cm
Casale chair - varnished oak - 46x52x80 cm
    Ethnicraft

    Casale chair - varnished oak - 46x52x80 cm

    Designed by Studio Kaschkasch, the Casale chair boasts straight lines to form a smooth, delicate shape, and the effortless design makes the graceful chair an adaptable piece. Varnished for extra protection.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50072-Casale-dining-chair
    • Product familyCasale
    • Product groupDining chairs
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)80
    • Width (mm)52
    • Depth (mm)46
    Related
    • Material mainOak
    • Weight Net (Kg)6
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit