Publish your products
Risu chair - varnished oak - 48x48x77 cm
Risu chair - varnished oak - 48x48x77 cm
Risu chair - varnished oak - 48x48x77 cm
Risu chair - varnished oak - 48x48x77 cm
Risu chair - varnished oak - 48x48x77 cm
    Ethnicraft

    Risu chair - varnished oak - 48x48x77 cm

    Designed for modern living, the Risu combines comfort, simplicity, and conscious production. Its curved backrest—subtly echoing the organic shape of rice—offers ergonomic support, while solid oak construction ensures lasting durability. Flat-packed for easy assembly and stackable up to three high, the Risu delivers thoughtful function in a refined form. A versatile piece with timeless appeal and exceptional value.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50078-Risu-dining-chair
    • Product familyRisu
    • Product groupDining Chairs
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)77
    • Width (mm)48
    • Depth (mm)48
    Related
    • Material mainOak
    • Weight Net (Kg)6
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit