Publish your products
U desk - varnished oak - black - rectangular - with cable management - 140x70x76 cm
U desk - varnished oak - black - rectangular - with cable management - 140x70x76 cm
    Ethnicraft

    U desk - varnished oak - black - rectangular - with cable management - 140x70x76 cm

    Solid and dependable, the U desk brings a sturdy simplicity to an office space with a touch of elegance. The simplicity of the design allows for plenty of room to spur creativity and personalisation.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50105-U-desk
    • Product familyU
    • Product groupDesks
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)76
    • Width (mm)70
    • Depth (mm)140
    Related
    • Material mainOak
    • Weight Net (Kg)46
    Classification
    • BIMobject CategoryFurniture - Office Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit