Publish your products
Volita dining chair - varnished oak - brass coloured metal - Ivory chenille 60x55x70 cm
Volita dining chair - varnished oak - brass coloured metal - Ivory chenille 60x55x70 cm
Volita dining chair - varnished oak - brass coloured metal - Ivory chenille 60x55x70 cm
    Ethnicraft

    Volita dining chair - varnished oak - brass coloured metal - Ivory chenille 60x55x70 cm

    Volita, an ancient word for "flight" and "desire," embodies movement and lightness. Inspired by the gossamer wings of a dragonfly, its delicate metal detailing captures the intricate beauty found in nature’s smallest wonders. Airy yet grounded, the Volita dining chair balances strength with elegance, inviting you to savor its embrace and appreciate the harmony of craftsmanship and nature.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50203-Volita-dining-chair
    • Product familyMorpho by Tomorrowland
    • Product groupDining Chairs
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)55
    • Width (mm)60
    • Depth (mm)70
    Related
    • Material mainOak
    • Weight Net (Kg)11.3
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches