Publish your products
Tripod side table - varnished oak - round - 46x46x56 cm
Ethnicraft

Tripod side table - varnished oak - round - 46x46x56 cm

The Tripod side table is a light, versatile piece that can be used on its own or in a group of several tables. It can easily be moved from room to room, placed next to a chair or a settee, or as a bedside table.

Get in contact with Ethnicraft

Technical specification
  • Unique ref.50508-Tripod-side-table
  • Product familyTripod
  • Product groupSide tables
  • TypeObject (single object)
  • Date of publishing2026-06-15
  • Edition number1
  • Height (mm)56
  • Width (mm)46
  • Depth (mm)46
Related
  • Material mainOak
  • Weight Net (Kg)5
Classification
  • BIMobject CategoryFurniture - Tables
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit