Publish your products
Geometric side table - varnished oak - black - round - 51x51x50 cm
Geometric side table - varnished oak - black - round - 51x51x50 cm
Geometric side table - varnished oak - black - round - 51x51x50 cm
    Ethnicraft

    Geometric side table - varnished oak - black - round - 51x51x50 cm

    By intersecting geometrical shapes and creating interaction, designer Alain van Havre found something new. From any angle, the side table does not only look different, it also becomes different.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50536-Geometric-side-table
    • Product familyGeometric
    • Product groupSide tables
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)50
    • Width (mm)51
    • Depth (mm)51
    Related
    • Material mainOak
    • Weight Net (Kg)6
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit