Publish your products
Mikado coffee table - oak - round - 100x100x42 cm
Mikado coffee table - oak - round - 100x100x42 cm
    Ethnicraft

    Mikado coffee table - oak - round - 100x100x42 cm

    The Mikado coffee table, designed by Alain van Havre, is not simply a smaller version of the Mikado dining table. It's a complete reinterpretation of its larger design and a study of balance and symmetry.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50542-Mikado-coffee-table
    • Product familyMikado
    • Product groupCoffee tables
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)42
    • Width (mm)100
    • Depth (mm)100
    Related
    • Material mainOak
    • Weight Net (Kg)18
    Classification
    • BIMobject CategoryFurniture - Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit