Publish your products
Billy drawer unit - oak - 3 drawers - with keylock - 50x56x62 cm
Billy drawer unit - oak - 3 drawers - with keylock - 50x56x62 cm
Billy drawer unit - oak - 3 drawers - with keylock - 50x56x62 cm
    Ethnicraft

    Billy drawer unit - oak - 3 drawers - with keylock - 50x56x62 cm

    Organise your work space with the Billy drawer unit in solid oak. It features three soft-closing drawers and easy access thanks to the handy wheels. On its own or under a desk, it is the simple staple every office needs.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50624-Billy-drawer-unit
    • Product familyBilly
    • Product groupDrawer units
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)62
    • Width (mm)56
    • Depth (mm)50
    Related
    • Material mainOak
    • Weight Net (Kg)34
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit